Fisher™ FIELDVUE™ DVC7K
0:34
再次改变阀门和世界的连接。30年的经验沉淀, 超过300万台的市场销量,超过100亿小时的现场验证。未来已来!
Related Videos
For "DVC7K"
-
Play video The Future is Here: Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Future is Here: Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Unveiling the Fisher™ FIELDVUE™ DVC7K - high performance, proven reliability. With embedded prognostics, smart simplicity, and data-driven optimization. It's more than a valve controller, it's a game changer.
1:04
-
Play video DIE ZUKUNFT IST HIER: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
DIE ZUKUNFT IST HIER: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
Umgestaltung der Art und Weise, wie Ventile mit der Welt interagieren. Aufbauend auf einem 30-jährigen Erbe, 3 Millionen Stück, Mehr als 10 Milliarden Betriebsstunden. DIE ZUKUNFT IST HIER
0:34
-
Play video The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller for On/Off Applications
The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller for On/Off Applications
Manage your on/off valve operations with the DVC7K Digital Valve Controller that provides added reliability with its linkage-less non‐contact position feedback and on/off application-based diagnostics like stroke time degradation alerts.
1:53
-
Play video Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K ON-OFFアプリケーション専用オプション 現状、ON-OFFバルブの診断・状態監視をするためには複数の付属品を取り付け、複雑なシステムが要求されます。 DVC7Kは、複数の付属品も複雑なシステムも不要で、ON-OFFバルブのパフォーマンスを最適化できる診断機能を備えています。 DVC7Kの自己診断機能は、プロセスを止めたり、バルブを配管から外したりすることなく、バルブの性能と健全性を評価します。。。
1:56
-
Play video Fisher™ FIELDVUE™ DVC7K Digital Valve Controller: Designed for simplicity and ease of use
Fisher™ FIELDVUE™ DVC7K Digital Valve Controller: Designed for simplicity and ease of use
Simplify your industrial processes with a device that is easy to use, communicates in your language, provides simple guidance, and seamlessly integrates into your operations.
2:14
-
Play video LE FUTUR EST LÀ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
LE FUTUR EST LÀ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
Innover les vannes de contrôle interagir avec le monde. Grâce à un savoir faire de 30ans, 3 Millions d'unités, plus de 10 milliards d'heures de fonctionnement. LE FUTUR EST LÀ
0:34