In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:07
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
El Rosemount X-Well comparado con una solución intrusiva y superficial. Descubra cómo la precisión del X-Well es la misma que la de una solución intrusiva.
3:08
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly.
5:00
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
Emerson Rosemount Kablosuz Basınç Göstergesi (WPG) ile kablosuz sinyal iletimi ve Xwell ile ölçüm hattını delmeden hassas ölçüm sağlayabilirsiniz.
0:51
本视频介绍罗斯蒙特非接触式温度测量技术,应对您在温度测量中遇到的小管径,粘稠及腐蚀介质测量。
1:17
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01