In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:07
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
1:33
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22
本视频介绍罗斯蒙特非接触式温度测量技术,应对您在温度测量中遇到的小管径,粘稠及腐蚀介质测量。
1:17
A complete point solution for process temperature measurement that does not require a thermowell or process penetration...
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01