In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:07
Découvrez comment mesurer la température de procédé sans doigt de gant ni pénétration dans le procédé, même dans des applications à haute température, grâce à la technologie Rosemount™ X-well™ associée au transmetteur de température Rosemount™ 3144S. www.emerson.com/Rosemount3144S
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
1:33
您将获得65%的工程设计时间、70%的安装时间和快速、高效的调试。 罗斯蒙特™ X-Well™ 技术是一种准确、非侵入式的方法,可快速将温度测量点添加到您的过程中。
4:27
El Rosemount X-Well comparado con una solución intrusiva y superficial. Descubra cómo la precisión del X-Well es la misma que la de una solución intrusiva.
3:08
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
本视频介绍罗斯蒙特非接触式温度测量技术,应对您在温度测量中遇到的小管径,粘稠及腐蚀介质测量。
1:17
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22