In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:18
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
Power Quality Solutions for Water & Wastewater Treatment Facilities - SolaHD
0:55
Appleton 120 Year Anniversary
1:05
Appleton Smart Lighting Installation - Software Installation
2:36
SolaHD IP67 SCP-X power supplies mount directly on the machine or production line, deliver reliable distributed and remote field power to machine controls. Available in single and dual 100 Watt models and a 240 Watt 10 Amp model.
2:40
The Appleton™ Mercmaster™ Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing.
Freeze Protection Solutions for Water & Wastewater Treatment Facilities - Nelson Heat Trace
0:53