Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
1:44
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
Related Videos
In Electrical Components & Lighting
-
Play video Improve Sustainability with Emerson's Connected Lighting Solution
Improve Sustainability with Emerson's Connected Lighting Solution
The Appleton™ Mercmaster™ Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing.
2:40
-
Play video Appleton™ Rigmaster™ LED Series Family Overview Video
Appleton™ Rigmaster™ LED Series Family Overview Video
Appleton Rigmaster LED Luminaires are available in standard or emergency battery backup models for CID1, CID2, or ordinary locations. With two lumen packages they provide comfortable, uniform illumination in a lightweight, low profile design.
1:48
-
Play video Appleton 120 Year Anniversary
Appleton 120 Year Anniversary
Appleton 120 Year Anniversary
1:05
-
Play video SolaHD SCP-X Series Standalone IP67 Power Supplies
SolaHD SCP-X Series Standalone IP67 Power Supplies
SolaHD IP67 SCP-X power supplies mount directly on the machine or production line, deliver reliable distributed and remote field power to machine controls. Available in single and dual 100 Watt models and a 240 Watt 10 Amp model.
2:40
-
Play video Freeze Protection Solutions for Water & Wastewater Treatment Facilities - Nelson Heat Trace
Freeze Protection Solutions for Water & Wastewater Treatment Facilities - Nelson Heat Trace
Freeze Protection Solutions for Water & Wastewater Treatment Facilities - Nelson Heat Trace
0:53
-
Play video EHES Push On End Seal Save Time in Your Cable Installations
EHES Push On End Seal Save Time in Your Cable Installations
EHES Push On End Seal Save Time in Your Cable Installations
1:48