In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Food and beverage processing and storage facilities present unique safety risks. Next generation Rosemount 975 Flame Detectors protect personnel and equipment, detecting fires with a high immunity to false alarms. With a durable stainless steel body and heated optics to eliminate condensation and icing, operating temperatures range from -76 °F to +185 °F (-60 °C to +85 °C) and cover areas up to 300 ft. (90 m).
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over...
Learn more at https://Emerson.com/RosemountAspirator The Emerson™ Gas & Smoke Aspirator System enhances safety by providing reliable, long-lasting smoke and gas detection in extreme environments.
2:19
Hi, I’m Edward Naranjo with Emerson™. Many customers we talk to express concerns about protecting their plant and personnel from hazardous conditions and providing a rapid and coordinating operational responses to incidences.
1:52
There's no such thing as "too safe" when operating storage tank farms, especially when these tank farms are located near urban areas. Next generation Rosemount 975 Flame Detectors help detect fires in tank farms to keep your operation running...
0:16
At Emerson, our industry-leading quality standards extend beyond engineering, manufacturing, and distribution they span the entire product life cycle from the very first customer interaction to the end of the product’s life.
1:25
In this video you will learn how to install, align and test Rosemount(TM) Open Path Toxic and Combustible Gas Detectors, to ensure proper function and optimize site safety.
7:32