How to connect the Rosemount 1408H to your control system using the 4 to 20mA signal
2:34
Connecting the Rosemount 1408H Level Transmitter to your system is an easy and quick task. Learn how to connect it using 4-20mA signal in very few steps.
Related Videos
In Level Measurement
-
Play video Découvrez le Portefeuille de Mesure de Niveau Rosemount™
Découvrez le Portefeuille de Mesure de Niveau Rosemount™
La gamme de produits de Mesure de Niveau Rosemount™ est l'une des plus complètes du marché, avec des technologies diverses telles que le radar sans contact, la technologie de niveau magnétique, la technologie de niveau à pression différentielle,..
2:47
-
Play video Scopri il Portafoglio di Misurazione del Livello Rosemount™
Scopri il Portafoglio di Misurazione del Livello Rosemount™
Die Produktpalette zur Füllstandsmessung von Rosemount™ ist eine der umfassendsten auf dem Markt und bietet verschiedene Technologien wie berührungsloses Radar, magnetische Füllstandsmessung, Differenzdruck-Füllstandsmessung, vibrierende Gabeln, Tank
2:46
-
Play video Rosemount 1408H with HART® and IO-Link
Rosemount 1408H with HART® and IO-Link
Achieve operational excellence and cut costs in hygienic applications with the Rosemount 1408H Level Transmitter! It supports HART® communication protocol in addition to IO-Link, offering you increased ease of use in the...
0:37
-
Play video Introducing Level Technology Advisor- pick your perfect level device in 3 steps
Introducing Level Technology Advisor- pick your perfect level device in 3 steps
Emerson's Level Technology Advisor Tool helps you identify the right level measurement technology for your application. This video guides you through the three easy steps to pinpoint your perfect level device, based on your specific application type
0:38
-
Play video Medición de nivel precisa y fiable optimizada para la industria farmacéutica
Medición de nivel precisa y fiable optimizada para la industria farmacéutica
La industria farmacéutica se enfrenta a desafíos de mercado debido a la mayor demanda de diferenciación y calidad del producto, al tiempo que intenta mejorar la eficiencia operativa, el mantenimiento preventivo y reducir costos...
0:49
-
Play video Rosemount™ Non-Contacting Radar Level Measurement Portfolio
Rosemount™ Non-Contacting Radar Level Measurement Portfolio
As the inventors of radar level measurement, we have helped our customers make their operations safer, more reliable and more efficient for over half a century. Explore the Rosemount Non-Contacting Radar Level Technology product range, which...
1:07