How to configure the Rosemount™ 3408 Level Sensor through Bluetooth® wireless technology with AMS Device Configurator
2:13
This how-to video provides a step-by step guide on how to remotely setup and configure the Rosemount™ 3408 Level Transmitter through Bluetooth® wireless technology using the AMS Device Configurator App.
Related Videos
In Level Measurement
-
Play video Explore the Level Measurement Product Range for Solids Applications
Explore the Level Measurement Product Range for Solids Applications
Rosemount Level Measurement instrumentation for solids applications includes various technologies, such as non-contacting radar, guided wave radar, and solids level switches...
1:23
-
Play video The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity
The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity
The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity. This video explains the benefits on remote configuration.
0:27
-
Play video Rosemount™ Non-Contacting Radar Level Measurement Portfolio
Rosemount™ Non-Contacting Radar Level Measurement Portfolio
As the inventors of radar level measurement, we have helped our customers make their operations safer, more reliable and more efficient for over half a century. Explore the Rosemount Non-Contacting Radar Level Technology product range, which...
1:07
-
Play video Scopri il Portafoglio di Misurazione del Livello Rosemount™
Scopri il Portafoglio di Misurazione del Livello Rosemount™
Die Produktpalette zur Füllstandsmessung von Rosemount™ ist eine der umfassendsten auf dem Markt und bietet verschiedene Technologien wie berührungsloses Radar, magnetische Füllstandsmessung, Differenzdruck-Füllstandsmessung, vibrierende Gabeln, Tank
2:46
-
Play video Découvrez le Portefeuille de Mesure de Niveau Rosemount™
Découvrez le Portefeuille de Mesure de Niveau Rosemount™
La gamme de produits de Mesure de Niveau Rosemount™ est l'une des plus complètes du marché, avec des technologies diverses telles que le radar sans contact, la technologie de niveau magnétique, la technologie de niveau à pression différentielle,..
2:47
-
Play video Rosemount 1408H with HART® and IO-Link
Rosemount 1408H with HART® and IO-Link
Achieve operational excellence and cut costs in hygienic applications with the Rosemount 1408H Level Transmitter! It supports HART® communication protocol in addition to IO-Link, offering you increased ease of use in the...
0:37