In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:07
See how the Rosemount™ 625IR Fixed Gas Detector helps keep workers safe with ultra-fast response times to detect hydrocarbon gases before they can create dangerous situations. Plus, the gas detector is factory-calibrated for life, reducing maintenance complexity. The fixed combustible gas detector uses optical absorption detection technology to transmit infrared light through a sapphire lens. An array of options and accessories offer improved accuracy inside ducts, greater installation flexibility and protection from harsh environments. The Rosemount 625IR Fixed Gas Detector is certified to SIL2 functional safety standards and is approved to the latest hazardous area and performance standards for worldwide use. Learn more at: https://www.emerson.com/en-us/catalog/rosemount-sku-625ir-infrared-gas-detector
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
Learn about Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other large applications...
1:15
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
1:43
Must-have features help to optimize maintenance time and service tasks.
2:01
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56